McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - MCF 26 S
Part #:1626011001
Catalog #:MCF 26 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M10x1 | Roller Diameter (mm): | 26 mm |
| Lubrication Fitting Size (mm): | 4 mm | Stud Diameter (mm): | 10 mm |
| Overall Length (mm): | 36 mm | Roller Width (mm): | 12 mm |
| Stud Length (mm): | 23 mm | Reamed Hole (mm): | 4 mm |
| Minimum Thread Length (in): | 12 in | Weight (kg): | 0.27 kg |
Technical Specifications
| Sealing: | Sealed | Adjustment: | None |
| Dynamic Radial Rating: | 1,765 | Hex/Slot: | Screwdriver Slot |
| Series: | Metric CAMROL® | Dynamic Track Roller Load Rating (N): | 7,850 N |
| Rolling Element: | Needle Roller - Full Complement | O.D. Configuration: | Crowned |
| Limiting Speed: | 9,000 | Material: | Bearing Steel, Black Oxide Finish |
| Roller Shape: | Crowned | Stud Type: | Standard Stud |
| Industry Standard: | DIN | Static Load Rating: | 10,400 |
| Tolerance Class: | P0 Equivalent | Static Track Roller Load Rating: | 10,400 |
| Platform: | CAMROL® | Dynamic Load Rating (N): | 9,410 N |
| Ability to Relubricate: | Yes | Clamping Torque (Nm): | 15 N·m |
General Specifications
| UPC: | 726166017132 | Weight: | 0.59 LB |
| Packaged Length: | 1.40 IN | Packaged Width: | 1.30 IN |
| Packaged Height: | 1.60 IN | Country of Origin: | China |

