McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - MCFE 26A S
Part #:1626032201
Catalog #:MCFE 26A S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M10x1.25 | Roller Diameter (mm): | 26 mm |
| Bushing Diameter (mm): | 13 mm | Minimum Thread Length (in): | 13 in |
| Bushing Length (mm): | 10 mm | Eccentricity (mm): | 0.5 mm |
| Lubrication Fitting Size (mm): | 4 mm | Roller Width (mm): | 12 mm |
| Stud Diameter (mm): | 10 mm | Stud Length (mm): | 23 mm |
| Reamed Hole (mm): | 4 mm | Overall Length (mm): | 36 mm |
| Weight (kg): | 0.05 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Full Complement | O.D. Configuration: | Crowned |
| Sealing: | Sealed | Series: | Metric CAMROL® |
| Dynamic Radial Rating: | 1,765 | Limiting Speed: | 9,000 |
| Dynamic Track Roller Load Rating (N): | 7,850 N | Adjustment: | Eccentric Bushing |
| Hex/Slot: | Screwdriver Slot | Material: | Bearing Steel, Black Oxide Finish |
| Platform: | CAMROL® | Industry Standard: | JIS |
| Stud Type: | Standard Stud with Eccentric Bushing | Tolerance Class: | P0 Equivalent |
| Roller Shape: | Crowned | Static Track Roller Load Rating: | 10,400 |
| Static Load Rating: | 10,400 | Clamping Torque (Nm): | 15 N·m |
| Dynamic Load Rating (N): | 9,410 N | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166017705 | Weight: | 0.11 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | China |

