McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - MCFRE 26 S
Part #:1626161001
Catalog #:MCFRE 26 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M10x1 | Roller Diameter (mm): | 26 mm |
| Stud Diameter (mm): | 10 mm | Overall Length (mm): | 36 mm |
| Lubrication Fitting Size (mm): | 4 mm | Eccentricity (mm): | 0.5 mm |
| Roller Width (mm): | 12 mm | Reamed Hole (mm): | 4 mm |
| Minimum Thread Length (in): | 12 in | Bushing Diameter (mm): | 13 mm |
| Stud Length (mm): | 23 mm | Bushing Length (mm): | 10 mm |
| Weight (kg): | 0.06 kg |
Technical Specifications
| Dynamic Track Roller Load Rating (N): | 5,200 N | Rolling Element: | Needle Roller - Caged |
| Sealing: | Sealed | Dynamic Radial Rating: | 1,169 |
| Limiting Speed: | 13,500 | O.D. Configuration: | Crowned |
| Series: | Metric CAMROL® | Adjustment: | Eccentric Bushing |
| Hex/Slot: | Screwdriver Slot | Material: | Bearing Steel, Black Oxide Finish |
| Stud Type: | Standard Stud with Eccentric Bushing | Roller Shape: | Crowned |
| Platform: | CAMROL® | Static Track Roller Load Rating: | 6,050 |
| Static Load Rating: | 6,050 | Industry Standard: | DIN |
| Tolerance Class: | P0 Equivalent | Ability to Relubricate: | Yes |
| Dynamic Load Rating (N): | 6,280 N | Clamping Torque (Nm): | 15 N·m |
General Specifications
| UPC: | 726166018344 | Weight: | 0.13 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | China |

