McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - MCFRE 30 S
Part #:1630161001
Catalog #:MCFRE 30 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M12x1.5 | Roller Diameter (mm): | 30 mm |
| Lubrication Fitting Size (mm): | 6 mm | Bushing Length (mm): | 11 mm |
| Stud Length (mm): | 25 mm | Stud Diameter (mm): | 12 mm |
| Eccentricity (mm): | 0.5 mm | Bushing Diameter (mm): | 15 mm |
| Overall Length (mm): | 40 mm | Minimum Thread Length (in): | 14 in |
| Roller Width (mm): | 14 mm | Reamed Hole (mm): | 6 mm |
| Weight (kg): | 0.09 kg |
Technical Specifications
| Series: | Metric CAMROL® | Limiting Speed: | 9,600 |
| Sealing: | Sealed | Dynamic Track Roller Load Rating (N): | 6,860 N |
| Rolling Element: | Needle Roller - Caged | Hex/Slot: | Screwdriver Slot |
| Adjustment: | Eccentric Bushing | O.D. Configuration: | Crowned |
| Dynamic Radial Rating: | 1,542 | Material: | Bearing Steel, Black Oxide Finish |
| Roller Shape: | Crowned | Platform: | CAMROL® |
| Static Load Rating: | 8,050 | Industry Standard: | DIN / JIS |
| Stud Type: | Standard Stud with Eccentric Bushing | Static Track Roller Load Rating: | 8,050 |
| Tolerance Class: | P0 Equivalent | Ability to Relubricate: | Yes |
| Dynamic Load Rating (N): | 8,240 N | Clamping Torque (Nm): | 22 N·m |
General Specifications
| UPC: | 726166019150 | Weight: | 0.20 LB |
| Packaged Length: | 1.37 IN | Packaged Width: | 1.37 IN |
| Packaged Height: | 1.57 IN | HTC: | 8482.40.0000 |
| Country of Origin: | China |

