McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - MCF 40A S
Part #:1640012201
Catalog #:MCF 40A S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M18x1.5 | Roller Diameter (mm): | 40 mm |
| Stud Diameter (mm): | 18 mm | Oil Hole Center (mm): | 10 mm |
| Lubrication Fitting Size (mm): | 6 mm | Minimum Thread Length (in): | 20 in |
| Stud Length (mm): | 36.5 mm | Reamed Hole (mm): | 6 mm |
| Overall Length (mm): | 58 mm | Roller Width (mm): | 20 mm |
| Oil Hole Diameter (mm): | 3 mm | Weight (kg): | 0.31 kg |
Technical Specifications
| Hex/Slot: | Screwdriver Slot | Sealing: | Sealed |
| Dynamic Radial Rating: | 4,366 | Limiting Speed: | 3,300 |
| Series: | Metric CAMROL® | Adjustment: | None |
| Dynamic Track Roller Load Rating (N): | 19,420 N | O.D. Configuration: | Crowned |
| Rolling Element: | Needle Roller - Full Complement | Material: | Bearing Steel, Black Oxide Finish |
| Platform: | CAMROL® | Static Load Rating: | 32,200 |
| Stud Type: | Standard Stud | Tolerance Class: | P0 Equivalent |
| Static Track Roller Load Rating: | 32,200 | Roller Shape: | Crowned |
| Industry Standard: | JIS | Dynamic Load Rating (N): | 23,240 N |
| Ability to Relubricate: | Yes | Clamping Torque (Nm): | 85 N·m |
General Specifications
| UPC: | 726166020996 | Weight: | 0.68 LB |
| Packaged Length: | 2.48 IN | Packaged Width: | 1.73 IN |
| Packaged Height: | 1.73 IN | Country of Origin: | China |

