McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - MCFR 40A S
Part #:1640152201
Catalog #:MCFR 40A S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M18x1.5 | Roller Diameter (mm): | 40 mm |
| Lubrication Fitting Size (mm): | 6 mm | Roller Width (mm): | 20 mm |
| Stud Length (mm): | 36.5 mm | Reamed Hole (mm): | 6 mm |
| Stud Diameter (mm): | 18 mm | Oil Hole Diameter (mm): | 3 mm |
| Overall Length (mm): | 58 mm | Oil Hole Center (mm): | 10 mm |
| Minimum Thread Length (in): | 20 in | Weight (kg): | 0.3 kg |
Technical Specifications
| O.D. Configuration: | Crowned | Limiting Speed: | 5,000 |
| Sealing: | Sealed | Series: | Metric CAMROL® |
| Rolling Element: | Needle Roller - Caged | Dynamic Radial Rating: | 2,999 |
| Adjustment: | None | Dynamic Track Roller Load Rating (N): | 13,340 N |
| Hex/Slot: | Screwdriver Slot | Material: | Bearing Steel, Black Oxide Finish |
| Static Track Roller Load Rating: | 19,800 | Stud Type: | Standard Stud |
| Industry Standard: | JIS | Platform: | CAMROL® |
| Static Load Rating: | 19,800 | Roller Shape: | Crowned |
| Tolerance Class: | P0 Equivalent | Clamping Torque (Nm): | 85 N·m |
| Dynamic Load Rating (N): | 15,990 N | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166021641 | Weight: | 0.66 LB |
| Packaged Length: | 1.80 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 2.40 IN | Country of Origin: | China |

