McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - MCFR 47 S
Part #:1647151001
Catalog #:MCFR 47 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M20x1.5 | Roller Diameter (mm): | 47 mm |
| Stud Diameter (mm): | 20 mm | Oil Hole Diameter (mm): | 4 mm |
| Overall Length (mm): | 66 mm | Reamed Hole (mm): | 8 mm |
| Oil Hole Center (mm): | 9 mm | Roller Width (mm): | 24 mm |
| Minimum Thread Length (in): | 21 in | Lubrication Fitting Size (mm): | 8 mm |
| Stud Length (mm): | 40.5 mm | Weight (kg): | 0.46 kg |
Technical Specifications
| Dynamic Radial Rating: | 3,991 | Sealing: | Sealed |
| O.D. Configuration: | Crowned | Limiting Speed: | 3,900 |
| Series: | Metric CAMROL® | Adjustment: | None |
| Rolling Element: | Needle Roller - Caged | Dynamic Track Roller Load Rating (N): | 17,750 N |
| Hex/Slot: | Screwdriver Slot | Material: | Bearing Steel, Black Oxide Finish |
| Industry Standard: | DIN | Stud Type: | Standard Stud |
| Tolerance Class: | P0 Equivalent | Static Track Roller Load Rating: | 29,800 |
| Roller Shape: | Crowned | Platform: | CAMROL® |
| Static Load Rating: | 29,800 | Ability to Relubricate: | Yes |
| Clamping Torque (Nm): | 118 N·m | Dynamic Load Rating (N): | 21,280 N |
General Specifications
| UPC: | 726166022747 | Weight: | 1.01 LB |
| Packaged Length: | 2.30 IN | Packaged Width: | 2.20 IN |
| Packaged Height: | 2.80 IN | Country of Origin: | China |

