McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - MCFR 47A S
Part #:1647152201
Catalog #:MCFR 47A S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M20x1.5 | Roller Diameter (mm): | 47 mm |
| Overall Length (mm): | 66 mm | Stud Length (mm): | 40.5 mm |
| Stud Diameter (mm): | 20 mm | Oil Hole Diameter (mm): | 4 mm |
| Lubrication Fitting Size (mm): | 8 mm | Oil Hole Center (mm): | 12 mm |
| Roller Width (mm): | 24 mm | Reamed Hole (mm): | 8 mm |
| Minimum Thread Length (in): | 22 in | Weight (kg): | 0.46 kg |
Technical Specifications
| Dynamic Track Roller Load Rating (N): | 17,750 N | Dynamic Radial Rating: | 3,991 |
| Limiting Speed: | 3,900 | Sealing: | Sealed |
| Rolling Element: | Needle Roller - Caged | Hex/Slot: | Screwdriver Slot |
| Adjustment: | None | Series: | Metric CAMROL® |
| O.D. Configuration: | Crowned | Material: | Bearing Steel, Black Oxide Finish |
| Static Track Roller Load Rating: | 29,800 | Stud Type: | Standard Stud |
| Dynamic Load Rating (lb): | 3,900 lb | Tolerance Class: | P0 Equivalent |
| Roller Shape: | Crowned | Industry Standard: | JIS |
| Static Load Rating: | 29,800 | Platform: | CAMROL® |
| Lubrication Hole Location: | Stud side | Dynamic Load Rating (N): | 21,280 N |
| Ability to Relubricate: | Yes | Clamping Torque (Nm): | 118 N·m |
General Specifications
| UPC: | 726166022891 | Weight: | 1.01 LB |
| Packaged Length: | 2.76 IN | Packaged Width: | 2.21 IN |
| Packaged Height: | 2.21 IN | Country of Origin: | China |

