McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - MCF 52A S
Part #:1652012201
Catalog #:MCF 52A S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M20x1.5 | Roller Diameter (mm): | 52 mm |
| Stud Length (mm): | 40.5 mm | Overall Length (mm): | 66 mm |
| Stud Diameter (mm): | 20 mm | Oil Hole Center (mm): | 12 mm |
| Lubrication Fitting Size (mm): | 8 mm | Oil Hole Diameter (mm): | 4 mm |
| Minimum Thread Length (in): | 22 in | Roller Width (mm): | 24 mm |
| Reamed Hole (mm): | 8 mm | Weight (kg): | 0.53 kg |
Technical Specifications
| Series: | Metric CAMROL® | Rolling Element: | Needle Roller - Full Complement |
| Limiting Speed: | 2,600 | Sealing: | Sealed |
| Dynamic Track Roller Load Rating (N): | 25,690 N | Dynamic Radial Rating: | 5,776 |
| O.D. Configuration: | Crowned | Adjustment: | None |
| Hex/Slot: | Screwdriver Slot | Material: | Bearing Steel, Black Oxide Finish |
| Roller Shape: | Crowned | Industry Standard: | JIS |
| Stud Type: | Standard Stud | Platform: | CAMROL® |
| Tolerance Class: | P0 Equivalent | Static Track Roller Load Rating: | 46,700 |
| Static Load Rating: | 46,700 | Dynamic Load Rating (N): | 30,790 N |
| Clamping Torque (Nm): | 118 N·m | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166023522 | Weight: | 1.16 LB |
| Packaged Length: | 2.40 IN | Packaged Width: | 2.20 IN |
| Packaged Height: | 2.90 IN | Country of Origin: | China |

