McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - MCFE 52 S
Part #:1652031001
Catalog #:MCFE 52 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M20x1.5 | Roller Diameter (mm): | 52 mm |
| Bushing Length (mm): | 18 mm | Roller Width (mm): | 24 mm |
| Reamed Hole (mm): | 8 mm | Stud Length (mm): | 40.5 mm |
| Lubrication Fitting Size (mm): | 8 mm | Bushing Diameter (mm): | 24 mm |
| Stud Diameter (mm): | 20 mm | Minimum Thread Length (in): | 21 in |
| Overall Length (mm): | 66 mm | Eccentricity (mm): | 1 mm |
| Weight (kg): | 0.48 kg |
Technical Specifications
| Dynamic Track Roller Load Rating (N): | 25,690 N | Rolling Element: | Needle Roller - Full Complement |
| Limiting Speed: | 2,600 | O.D. Configuration: | Crowned |
| Dynamic Radial Rating: | 5,776 | Hex/Slot: | Screwdriver Slot |
| Sealing: | Sealed | Series: | Metric CAMROL® |
| Adjustment: | Eccentric Bushing | Material: | Bearing Steel, Black Oxide Finish |
| Static Track Roller Load Rating: | 46,700 | Platform: | CAMROL® |
| Stud Type: | Standard Stud with Eccentric Bushing | Industry Standard: | DIN |
| Roller Shape: | Crowned | Tolerance Class: | P0 Equivalent |
| Static Load Rating: | 46,700 | Clamping Torque (Nm): | 118 N·m |
| Ability to Relubricate: | Yes | Dynamic Load Rating (N): | 30,790 N |
General Specifications
| UPC: | 726166023935 | Weight: | 1.05 LB |
| Packaged Length: | 2.16 IN | Packaged Width: | 2.16 IN |
| Packaged Height: | 2.67 IN | HTC: | 8482.40.0000 |
| Country of Origin: | China |

