McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - MCF 62A S
Part #:1662012201
Catalog #:MCF 62A S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M24x1.5 | Roller Diameter (mm): | 62 mm |
| Oil Hole Center (mm): | 12 mm | Stud Length (mm): | 49.5 mm |
| Minimum Thread Length (in): | 25 in | Overall Length (mm): | 80 mm |
| Oil Hole Diameter (mm): | 4 mm | Reamed Hole (mm): | 8 mm |
| Lubrication Fitting Size (mm): | 8 mm | Stud Diameter (mm): | 24 mm |
| Roller Width (mm): | 29 mm | Weight (kg): | 0.92 kg |
Technical Specifications
| Dynamic Radial Rating: | 8,732 | Dynamic Track Roller Load Rating (N): | 38,840 N |
| Sealing: | Sealed | O.D. Configuration: | Crowned |
| Rolling Element: | Needle Roller - Full Complement | Series: | Metric CAMROL® |
| Adjustment: | None | Hex/Slot: | Screwdriver Slot |
| Limiting Speed: | 2,100 | Material: | Bearing Steel, Black Oxide Finish |
| Platform: | CAMROL® | Tolerance Class: | P0 Equivalent |
| Industry Standard: | JIS | Static Track Roller Load Rating: | 65,400 |
| Static Load Rating: | 65,400 | Roller Shape: | Crowned |
| Stud Type: | Standard Stud | Clamping Torque (Nm): | 216 N·m |
| Ability to Relubricate: | Yes | Dynamic Load Rating (N): | 46,580 N |
General Specifications
| UPC: | 726166024840 | Weight: | 2.03 LB |
| Packaged Length: | 3.23 IN | Packaged Width: | 2.64 IN |
| Packaged Height: | 2.64 IN | Country of Origin: | China |

