McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - MCFE 62 S
Part #:1662031001
Catalog #:MCFE 62 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M24x1.5 | Roller Diameter (mm): | 62 mm |
| Stud Diameter (mm): | 24 mm | Overall Length (mm): | 80 mm |
| Minimum Thread Length (in): | 25 in | Stud Length (mm): | 49.5 mm |
| Eccentricity (mm): | 1 mm | Bushing Diameter (mm): | 28 mm |
| Reamed Hole (mm): | 8 mm | Roller Width (mm): | 29 mm |
| Lubrication Fitting Size (mm): | 8 mm | Bushing Length (mm): | 22 mm |
| Weight (kg): | 0.84 kg |
Technical Specifications
| Dynamic Radial Rating: | 8,732 | O.D. Configuration: | Crowned |
| Hex/Slot: | Screwdriver Slot | Series: | Metric CAMROL® |
| Adjustment: | Eccentric Bushing | Sealing: | Sealed |
| Dynamic Track Roller Load Rating (N): | 38,840 N | Rolling Element: | Needle Roller - Full Complement |
| Limiting Speed: | 2,100 | Material: | Bearing Steel, Black Oxide Finish |
| Static Load Rating: | 65,400 | Tolerance Class: | P0 Equivalent |
| Stud Type: | Standard Stud with Eccentric Bushing | Roller Shape: | Crowned |
| Platform: | CAMROL® | Industry Standard: | DIN |
| Static Track Roller Load Rating: | 65,400 | Dynamic Load Rating (N): | 46,580 N |
| Ability to Relubricate: | Yes | Clamping Torque (Nm): | 216 N·m |
General Specifications
| UPC: | 726166025229 | Weight: | 1.85 LB |
| Packaged Length: | 2.59 IN | Packaged Width: | 2.59 IN |
| Packaged Height: | 3.15 IN | HTC: | 8482.40.0000 |
| Country of Origin: | China |

