McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - MCFR 62 S
Part #:1662151001
Catalog #:MCFR 62 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M24x1.5 | Roller Diameter (mm): | 62 mm |
| Lubrication Fitting Size (mm): | 8 mm | Roller Width (mm): | 29 mm |
| Oil Hole Diameter (mm): | 4 mm | Minimum Thread Length (in): | 25 in |
| Overall Length (mm): | 80 mm | Oil Hole Center (mm): | 11 mm |
| Reamed Hole (mm): | 8 mm | Stud Length (mm): | 49.5 mm |
| Stud Diameter (mm): | 24 mm | Weight (kg): | 0.91 kg |
Technical Specifications
| Limiting Speed: | 3,100 | Series: | Metric CAMROL® |
| Dynamic Radial Rating: | 5,931 | Dynamic Track Roller Load Rating (N): | 26,380 N |
| Hex/Slot: | Screwdriver Slot | Rolling Element: | Needle Roller - Caged |
| Adjustment: | None | O.D. Configuration: | Crowned |
| Sealing: | Sealed | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 Equivalent | Roller Shape: | Crowned |
| Platform: | CAMROL® | Stud Type: | Standard Stud |
| Industry Standard: | DIN | Static Load Rating: | 46,300 |
| Static Track Roller Load Rating: | 46,300 | Clamping Torque (Nm): | 216 N·m |
| Dynamic Load Rating (N): | 31,680 N | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166025298 | Weight: | 2.01 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 2.60 IN |
| Packaged Height: | 3.30 IN | Country of Origin: | China |

