McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - MCFR 62A S
Part #:1662152201
Catalog #:MCFR 62A S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M24x1.5 | Roller Diameter (mm): | 62 mm |
| Reamed Hole (mm): | 8 mm | Minimum Thread Length (in): | 25 in |
| Stud Length (mm): | 49.5 mm | Roller Width (mm): | 29 mm |
| Lubrication Fitting Size (mm): | 8 mm | Oil Hole Center (mm): | 12 mm |
| Oil Hole Diameter (mm): | 4 mm | Overall Length (mm): | 80 mm |
| Stud Diameter (mm): | 24 mm | Weight (kg): | 0.89 kg |
Technical Specifications
| Adjustment: | None | Sealing: | Sealed |
| Dynamic Radial Rating: | 5,931 | Limiting Speed: | 3,100 |
| Dynamic Track Roller Load Rating (N): | 26,380 N | Hex/Slot: | Screwdriver Slot |
| O.D. Configuration: | Crowned | Series: | Metric CAMROL® |
| Rolling Element: | Needle Roller - Caged | Material: | Bearing Steel, Black Oxide Finish |
| Platform: | CAMROL® | Static Track Roller Load Rating: | 46,300 |
| Roller Shape: | Crowned | Static Load Rating: | 46,300 |
| Stud Type: | Standard Stud | Industry Standard: | JIS |
| Tolerance Class: | P0 Equivalent | Ability to Relubricate: | Yes |
| Clamping Torque (Nm): | 216 N·m | Dynamic Load Rating (N): | 31,680 N |
General Specifications
| UPC: | 726166025458 | Weight: | 1.97 LB |
| Packaged Length: | 3.23 IN | Packaged Width: | 2.64 IN |
| Packaged Height: | 2.64 IN | Country of Origin: | China |

