McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - MCFRE 62 S
Part #:1662161001
Catalog #:MCFRE 62 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M24x1.5 | Roller Diameter (mm): | 62 mm |
| Overall Length (mm): | 80 mm | Roller Width (mm): | 29 mm |
| Bushing Length (mm): | 22 mm | Eccentricity (mm): | 1 mm |
| Stud Length (mm): | 49.5 mm | Bushing Diameter (mm): | 28 mm |
| Stud Diameter (mm): | 24 mm | Lubrication Fitting Size (mm): | 8 mm |
| Reamed Hole (mm): | 8 mm | Minimum Thread Length (in): | 25 in |
| Weight (kg): | 0.86 kg |
Technical Specifications
| Adjustment: | Eccentric Bushing | Rolling Element: | Needle Roller - Caged |
| Dynamic Radial Rating: | 5,931 | Limiting Speed: | 3,100 |
| Dynamic Track Roller Load Rating (N): | 26,380 N | O.D. Configuration: | Crowned |
| Sealing: | Sealed | Hex/Slot: | Screwdriver Slot |
| Series: | Metric CAMROL® | Material: | Bearing Steel, Black Oxide Finish |
| Industry Standard: | DIN | Static Load Rating: | 46,300 |
| Tolerance Class: | P0 Equivalent | Platform: | CAMROL® |
| Static Track Roller Load Rating: | 46,300 | Stud Type: | Standard Stud with Eccentric Bushing |
| Roller Shape: | Crowned | Clamping Torque (Nm): | 216 N·m |
| Dynamic Load Rating (N): | 31,680 N | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166086015 | Weight: | 1.89 LB |
| Packaged Length: | 2.59 IN | Packaged Width: | 2.59 IN |
| Packaged Height: | 3.15 IN | HTC: | 8482.40.0000 |
| Country of Origin: | China |

