McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - MCF 72A S
Part #:1672012201
Catalog #:MCF 72A S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M24x1.5 | Roller Diameter (mm): | 72 mm |
| Oil Hole Center (mm): | 12 mm | Reamed Hole (mm): | 8 mm |
| Stud Length (mm): | 49.5 mm | Lubrication Fitting Size (mm): | 8 mm |
| Overall Length (mm): | 80 mm | Stud Diameter (mm): | 24 mm |
| Oil Hole Diameter (mm): | 4 mm | Roller Width (mm): | 29 mm |
| Minimum Thread Length (in): | 25 in | Weight (kg): | 1.35 kg |
Technical Specifications
| Series: | Metric CAMROL® | Adjustment: | None |
| Dynamic Radial Rating: | 8,732 | Limiting Speed: | 2,100 |
| Dynamic Track Roller Load Rating (N): | 38,840 N | O.D. Configuration: | Crowned |
| Hex/Slot: | Screwdriver Slot | Rolling Element: | Needle Roller - Full Complement |
| Sealing: | Sealed | Material: | Bearing Steel, Black Oxide Finish |
| Platform: | CAMROL® | Industry Standard: | JIS |
| Tolerance Class: | P0 Equivalent | Static Track Roller Load Rating: | 65,400 |
| Static Load Rating: | 65,400 | Roller Shape: | Crowned |
| Stud Type: | Standard Stud | Ability to Relubricate: | Yes |
| Dynamic Load Rating (N): | 46,580 N | Clamping Torque (Nm): | 216 N·m |
General Specifications
| UPC: | 726166026103 | Weight: | 2.98 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 3.40 IN |
| Packaged Height: | 4.70 IN | Country of Origin: | China |

