McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - MCFE 72 S
Part #:1672031001
Catalog #:MCFE 72 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M24x1.5 | Roller Diameter (mm): | 72 mm |
| Bushing Length (mm): | 22 mm | Bushing Diameter (mm): | 28 mm |
| Overall Length (mm): | 80 mm | Stud Length (mm): | 49.5 mm |
| Lubrication Fitting Size (mm): | 8 mm | Stud Diameter (mm): | 24 mm |
| Reamed Hole (mm): | 8 mm | Eccentricity (mm): | 1 mm |
| Roller Width (mm): | 29 mm | Minimum Thread Length (in): | 25 in |
| Weight (kg): | 1.08 kg |
Technical Specifications
| O.D. Configuration: | Crowned | Rolling Element: | Needle Roller - Full Complement |
| Sealing: | Sealed | Dynamic Track Roller Load Rating (N): | 38,840 N |
| Series: | Metric CAMROL® | Limiting Speed: | 2,100 |
| Hex/Slot: | Screwdriver Slot | Dynamic Radial Rating: | 8,732 |
| Adjustment: | Eccentric Bushing | Material: | Bearing Steel, Black Oxide Finish |
| Stud Type: | Standard Stud with Eccentric Bushing | Platform: | CAMROL® |
| Industry Standard: | DIN | Roller Shape: | Crowned |
| Tolerance Class: | P0 Equivalent | Static Track Roller Load Rating: | 65,400 |
| Static Load Rating: | 65,400 | Clamping Torque (Nm): | 216 N·m |
| Ability to Relubricate: | Yes | Dynamic Load Rating (N): | 46,580 N |
General Specifications
| UPC: | 726166026493 | Weight: | 2.37 LB |
| Packaged Length: | 3.26 IN | Packaged Width: | 3.26 IN |
| Packaged Height: | 4.13 IN | HTC: | 8482.40.0000 |
| Country of Origin: | China |

