McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - MCFR 72 S
Part #:1672151001
Catalog #:MCFR 72 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M24x1.5 | Roller Diameter (mm): | 72 mm |
| Oil Hole Center (mm): | 11 mm | Overall Length (mm): | 80 mm |
| Oil Hole Diameter (mm): | 4 mm | Stud Length (mm): | 49.5 mm |
| Roller Width (mm): | 29 mm | Minimum Thread Length (in): | 25 in |
| Stud Diameter (mm): | 24 mm | Reamed Hole (mm): | 8 mm |
| Lubrication Fitting Size (mm): | 8 mm | Weight (kg): | 1.17 kg |
Technical Specifications
| Sealing: | Sealed | Rolling Element: | Needle Roller - Caged |
| Limiting Speed: | 3,100 | Adjustment: | None |
| Dynamic Track Roller Load Rating (N): | 26,380 N | O.D. Configuration: | Crowned |
| Series: | Metric CAMROL® | Dynamic Radial Rating: | 5,931 |
| Hex/Slot: | Screwdriver Slot | Material: | Bearing Steel, Black Oxide Finish |
| Roller Shape: | Crowned | Static Load Rating: | 46,300 |
| Static Track Roller Load Rating: | 46,300 | Industry Standard: | DIN |
| Stud Type: | Standard Stud | Platform: | CAMROL® |
| Tolerance Class: | P0 Equivalent | Dynamic Load Rating (N): | 31,680 N |
| Ability to Relubricate: | Yes | Clamping Torque (Nm): | 216 N·m |
General Specifications
| UPC: | 726166026578 | Weight: | 2.59 LB |
| Packaged Length: | 3.40 IN | Packaged Width: | 3.40 IN |
| Packaged Height: | 4.60 IN | Country of Origin: | China |

