McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - MCFR 80 S
Part #:1680151001
Catalog #:MCFR 80 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M30x1.5 | Roller Diameter (mm): | 80 mm |
| Oil Hole Diameter (mm): | 4 mm | Roller Width (mm): | 35 mm |
| Oil Hole Center (mm): | 15 mm | Overall Length (mm): | 100 mm |
| Reamed Hole (mm): | 8 mm | Lubrication Fitting Size (mm): | 8 mm |
| Stud Diameter (mm): | 30 mm | Minimum Thread Length (in): | 32 in |
| Stud Length (mm): | 63 mm | Weight (kg): | 1.85 kg |
Technical Specifications
| Series: | Metric CAMROL® | Dynamic Radial Rating: | 10,495 |
| Hex/Slot: | Screwdriver Slot | Rolling Element: | Needle Roller - Caged |
| Dynamic Track Roller Load Rating (N): | 46,680 N | Limiting Speed: | 2,200 |
| Sealing: | Sealed | O.D. Configuration: | Crowned |
| Adjustment: | None | Material: | Bearing Steel, Black Oxide Finish |
| Platform: | CAMROL® | Stud Type: | Standard Stud |
| Tolerance Class: | P0 Equivalent | Static Track Roller Load Rating: | 87,600 |
| Industry Standard: | DIN / JIS | Static Load Rating: | 87,600 |
| Roller Shape: | Crowned | Ability to Relubricate: | Yes |
| Clamping Torque (Nm): | 441 N·m | Dynamic Load Rating (N): | 56,000 N |
General Specifications
| UPC: | 726166027605 | Weight: | 4.08 LB |
| Packaged Length: | 3.40 IN | Packaged Width: | 3.40 IN |
| Packaged Height: | 4.50 IN | Country of Origin: | China |

