McGill CAMROL® Crowned Metric Cam Follower - Yoke Mount Roller - MCYRR 5
Part #:3605030000
Catalog #:MCYRR 5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (mm): | 16 mm | Bore Diameter (mm): | 5 mm |
| Overall Width (mm): | 12 mm | Roller Width (mm): | 11 mm |
| Endplate Diameter (in): | 0.43 in | Minimum Boss Diameter (mm): | 11 mm |
| Weight (kg): | 0.02 kg |
Technical Specifications
| Sealing: | Unsealed | Dynamic Track Roller Load Rating (N): | 3,430 N |
| Series: | Metric CAMROL® | O.D. Configuration: | Cylindrical |
| Limiting Speed: | 19,500 | Rolling Element: | Needle Roller - Caged |
| Material: | Bearing Steel, Black Oxide Finish | Dynamic Load Rating (lb): | 771 lb |
| Static Track Roller Load Rating: | 3,380 | Roller Shape: | Crowned |
| Tolerance Class: | P0 | Static Load Rating: | 3,380 |
| Platform: | CAMROL® | Roller Material: | Chrome Steel |
| Lubrication Hole Location: | Inner Ring | Adjustment: | None |
| Enclosure: | Open | Dynamic Load Rating (N): | 4,120 N |
| Ability to Relubricate: | Yes | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166051242 | Weight: | 0.05 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.20 IN |
| Packaged Height: | 1.60 IN | Country of Origin: | China |

