McGill CAMROL® Crowned Metric Cam Follower - Yoke Mount Roller - MCYR 6
Part #:3606010000
Catalog #:MCYR 6
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (mm): | 6 mm | Roller Diameter (mm): | 19 mm |
| Overall Width (mm): | 12 mm | Roller Width (mm): | 11 mm |
| Minimum Boss Diameter (mm): | 13 mm | Weight (kg): | 0.03 kg |
Technical Specifications
| Series: | Metric CAMROL® | O.D. Configuration: | Cylindrical |
| Sealing: | Unsealed | Dynamic Track Roller Load Rating (N): | 6,670 N |
| Limiting Speed: | 10,500 | Rolling Element: | Needle Roller - Full Complement |
| Material: | Bearing Steel, Black Oxide Finish | Static Load Rating: | 8,760 |
| Static Track Roller Load Rating: | 8,760 | Roller Shape: | Crowned |
| Platform: | CAMROL® | Tolerance Class: | P0 |
| Adjustment: | None | Enclosure: | Open |
| Dynamic Load Rating (N): | 8,040 N | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166051402 | Weight: | 0.06 LB |
| Packaged Length: | 1.30 IN | Packaged Width: | 1.40 IN |
| Packaged Height: | 1.30 IN | Country of Origin: | China |

