McGill CAMROL® Crowned Metric Cam Follower - Yoke Mount Roller - MCYRR 6
Part #:3606030000
Catalog #:MCYRR 6
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (mm): | 19 mm | Bore Diameter (mm): | 6 mm |
| Roller Width (mm): | 11 mm | Endplate Diameter (in): | 0.51 in |
| Minimum Boss Diameter (mm): | 13 mm | Overall Width (mm): | 12 mm |
| Weight (kg): | 0.03 kg |
Technical Specifications
| Sealing: | Unsealed | Limiting Speed: | 15,500 |
| Dynamic Track Roller Load Rating (N): | 3,730 N | Series: | Metric CAMROL® |
| Rolling Element: | Needle Roller - Caged | O.D. Configuration: | Cylindrical |
| Material: | Bearing Steel, Black Oxide Finish | Roller Shape: | Crowned |
| Platform: | CAMROL® | Dynamic Load Rating (lb): | 839 lb |
| Static Track Roller Load Rating: | 4,090 | Tolerance Class: | P0 |
| Static Load Rating: | 4,090 | Roller Material: | Chrome Steel |
| Lubrication Hole Location: | Inner Ring | Adjustment: | None |
| Enclosure: | Open | Ability to Relubricate: | Yes |
| Dynamic Load Rating (N): | 4,510 N | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166051570 | Weight: | 0.06 LB |
| Packaged Length: | 1.40 IN | Packaged Width: | 1.20 IN |
| Packaged Height: | 1.50 IN | Country of Origin: | China |

