McGill CAMROL® Crowned Metric Cam Follower - Yoke Mount Roller - MCYR 8
Part #:3608010000
Catalog #:MCYR 8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (mm): | 24 mm | Bore Diameter (mm): | 8 mm |
| Overall Width (mm): | 15 mm | Roller Width (mm): | 14 mm |
| Endplate Diameter (in): | 0.63 in | Minimum Boss Diameter (mm): | 16 mm |
| Weight (kg): | 0.05 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Full Complement | O.D. Configuration: | Cylindrical |
| Limiting Speed: | 8,400 | Dynamic Track Roller Load Rating (N): | 9,610 N |
| Series: | Metric CAMROL® | Sealing: | Unsealed |
| Material: | Bearing Steel, Black Oxide Finish | Static Track Roller Load Rating: | 12,600 |
| Tolerance Class: | P0 | Dynamic Load Rating (lb): | 2,161 lb |
| Static Load Rating: | 12,800 | Roller Shape: | Crowned |
| Platform: | CAMROL® | Lubrication Hole Location: | Inner Ring |
| Roller Material: | Chrome Steel | Adjustment: | None |
| Enclosure: | Open | Ability to Relubricate: | Yes |
| Operating Temperature Range (F): | -20 to 250 °F °F | Dynamic Load Rating (N): | 11,470 N |
General Specifications
| UPC: | 726166051785 | Weight: | 0.11 LB |
| Packaged Length: | 1.40 IN | Packaged Width: | 1.20 IN |
| Packaged Height: | 1.60 IN | Country of Origin: | China |

