McGill CAMROL® Crowned Metric Cam Follower - Yoke Mount Roller - MCYRR 8
Part #:3608030000
Catalog #:MCYRR 8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (mm): | 8 mm | Roller Diameter (mm): | 24 mm |
| Endplate Diameter (in): | 0.63 in | Roller Width (mm): | 14 mm |
| Minimum Boss Diameter (mm): | 16 mm | Overall Width (mm): | 15 mm |
| Weight (kg): | 0.23 kg |
Technical Specifications
| Limiting Speed: | 12,500 | Series: | Metric CAMROL® |
| Dynamic Track Roller Load Rating (N): | 5,690 N | Rolling Element: | Needle Roller - Caged |
| Sealing: | Unsealed | O.D. Configuration: | Cylindrical |
| Material: | Bearing Steel, Black Oxide Finish | Dynamic Load Rating (lb): | 1,279 lb |
| Static Track Roller Load Rating: | 6,450 | Static Load Rating: | 6,450 |
| Tolerance Class: | P0 | Roller Shape: | Crowned |
| Platform: | CAMROL® | Roller Material: | Chrome Steel |
| Lubrication Hole Location: | Inner Ring | Adjustment: | None |
| Enclosure: | Open | Dynamic Load Rating (N): | 6,860 N |
| Operating Temperature Range (F): | -20 to 250 °F °F | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166051945 | Weight: | 0.51 LB |
| Packaged Length: | 1.40 IN | Packaged Width: | 1.30 IN |
| Packaged Height: | 1.60 IN | Country of Origin: | China |

