McGill CAMROL® Crowned Metric Cam Follower - Yoke Mount Roller - MCYRR 10
Part #:3610030000
Catalog #:MCYRR 10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (mm): | 10 mm | Roller Diameter (mm): | 30 mm |
| Overall Width (mm): | 15 mm | Minimum Boss Diameter (mm): | 19 mm |
| Roller Width (mm): | 14 mm | Weight (kg): | 0.06 kg |
Technical Specifications
| Series: | Metric CAMROL® | Dynamic Track Roller Load Rating (N): | 6,860 N |
| Limiting Speed: | 9,600 | Rolling Element: | Needle Roller - Caged |
| O.D. Configuration: | Cylindrical | Sealing: | Unsealed |
| Material: | Bearing Steel, Black Oxide Finish | Static Load Rating: | 8,050 |
| Tolerance Class: | P0 | Platform: | CAMROL® |
| Static Track Roller Load Rating: | 8,050 | Roller Shape: | Crowned |
| Adjustment: | None | Enclosure: | Open |
| Ability to Relubricate: | Yes | Dynamic Load Rating (N): | 8,240 N |
General Specifications
| UPC: | 726166052270 | Weight: | 0.14 LB |
| Packaged Length: | 1.65 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 1.38 IN | Country of Origin: | China |

