McGill CAMROL® Crowned Metric Cam Follower - Yoke Mount Roller - MCYRR 12
Part #:3612030000
Catalog #:MCYRR 12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (mm): | 32 mm | Bore Diameter (mm): | 12 mm |
| Endplate Diameter (in): | 0.83 in | Roller Width (mm): | 14 mm |
| Overall Width (mm): | 15 mm | Minimum Boss Diameter (mm): | 21 mm |
| Weight (kg): | 0.07 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Caged | O.D. Configuration: | Cylindrical |
| Dynamic Track Roller Load Rating (N): | 7,260 N | Limiting Speed: | 8,100 |
| Sealing: | Unsealed | Series: | Metric CAMROL® |
| Material: | Bearing Steel, Black Oxide Finish | Roller Shape: | Crowned |
| Platform: | CAMROL® | Static Load Rating: | 17,400 |
| Dynamic Load Rating (lb): | 2,711 lb | Tolerance Class: | P0 |
| Static Track Roller Load Rating: | 9,120 | Roller Material: | Chrome Steel |
| Lubrication Hole Location: | Inner Ring | Adjustment: | None |
| Enclosure: | Open | Ability to Relubricate: | Yes |
| Dynamic Load Rating (N): | 8,730 N | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166052645 | Weight: | 0.16 LB |
| Packaged Length: | 11.75 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 3.00 IN | Country of Origin: | China |

