McGill CAMROL® Crowned Metric Cam Follower - Yoke Mount Roller - MCYR 17
Part #:3617010000
Catalog #:MCYR 17
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (mm): | 17 mm | Roller Diameter (mm): | 40 mm |
| Overall Width (mm): | 21 mm | Roller Width (mm): | 20 mm |
| Minimum Boss Diameter (mm): | 27 mm | Weight (kg): | 0.16 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Full Complement | Limiting Speed: | 3,300 |
| Series: | Metric CAMROL® | Sealing: | Unsealed |
| O.D. Configuration: | Cylindrical | Dynamic Track Roller Load Rating (N): | 19,420 N |
| Material: | Bearing Steel, Black Oxide Finish | Roller Shape: | Crowned |
| Platform: | CAMROL® | Static Track Roller Load Rating: | 32,200 |
| Tolerance Class: | P0 | Static Load Rating: | 32,200 |
| Adjustment: | None | Enclosure: | Open |
| Ability to Relubricate: | Yes | Dynamic Load Rating (N): | 23,240 N |
General Specifications
| UPC: | 726166053161 | Weight: | 0.35 LB |
| Packaged Length: | 2.00 IN | Packaged Width: | 1.80 IN |
| Packaged Height: | 1.00 IN | Country of Origin: | China |

