McGill CAMROL® Crowned Metric Cam Follower - Yoke Mount Roller - MCYRR 25
Part #:3625030000
Catalog #:MCYRR 25
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (mm): | 25 mm | Roller Diameter (mm): | 52 mm |
| Roller Width (mm): | 24 mm | Minimum Boss Diameter (mm): | 36 mm |
| Endplate Diameter (in): | 1.42 in | Overall Width (mm): | 25 mm |
| Weight (kg): | 0.3 kg |
Technical Specifications
| Sealing: | Unsealed | Rolling Element: | Needle Roller - Caged |
| Series: | Metric CAMROL® | O.D. Configuration: | Cylindrical |
| Dynamic Track Roller Load Rating (N): | 19,120 N | Limiting Speed: | 3,300 |
| Material: | Bearing Steel, Black Oxide Finish | Roller Shape: | Crowned |
| Dynamic Load Rating (lb): | 4,299 lb | Static Load Rating: | 34,900 |
| Tolerance Class: | P0 | Static Track Roller Load Rating: | 34,900 |
| Platform: | CAMROL® | Roller Material: | Chrome Steel |
| Lubrication Hole Location: | Inner Ring | Adjustment: | None |
| Enclosure: | Open | Dynamic Load Rating (N): | 22,950 N |
| Ability to Relubricate: | Yes | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166054045 | Weight: | 0.66 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.58 IN | Country of Origin: | China |

