McGill CAMROL® Crowned Metric Cam Follower - Yoke Mount Roller - MCYR 30
Part #:3630010000
Catalog #:MCYR 30
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (mm): | 30 mm | Roller Diameter (mm): | 62 mm |
| Minimum Boss Diameter (mm): | 44 mm | Roller Width (mm): | 28 mm |
| Overall Width (mm): | 29 mm | Endplate Diameter (in): | 1.73 in |
| Weight (kg): | 0.49 kg |
Technical Specifications
| Limiting Speed: | 1,700 | Dynamic Track Roller Load Rating (N): | 41,480 N |
| Series: | Metric CAMROL® | Sealing: | Unsealed |
| O.D. Configuration: | Cylindrical | Rolling Element: | Needle Roller - Full Complement |
| Material: | Bearing Steel, Black Oxide Finish | Platform: | CAMROL® |
| Static Track Roller Load Rating: | 89,000 | Tolerance Class: | P0 |
| Static Load Rating: | 89,000 | Dynamic Load Rating (lb): | 9,326 lb |
| Roller Shape: | Crowned | Roller Material: | Chrome Steel |
| Lubrication Hole Location: | Inner Ring | Adjustment: | None |
| Enclosure: | Open | Dynamic Load Rating (N): | 49,720 N |
| Operating Temperature Range (F): | -20 to 250 °F °F | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166054243 | Weight: | 1.07 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.58 IN | Country of Origin: | China |

