McGill CAMROL® Crowned Metric Cam Follower - Yoke Mount Roller - MCYRR 30
Part #:3630030000
Catalog #:MCYRR 30
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (mm): | 30 mm | Roller Diameter (mm): | 62 mm |
| Minimum Boss Diameter (mm): | 44 mm | Overall Width (mm): | 29 mm |
| Roller Width (mm): | 28 mm | Weight (kg): | 0.49 kg |
Technical Specifications
| Dynamic Track Roller Load Rating (N): | 28,340 N | Sealing: | Unsealed |
| Rolling Element: | Needle Roller - Caged | Limiting Speed: | 2,500 |
| O.D. Configuration: | Cylindrical | Series: | Metric CAMROL® |
| Material: | Bearing Steel, Black Oxide Finish | Static Track Roller Load Rating: | 54,300 |
| Platform: | CAMROL® | Tolerance Class: | P0 |
| Static Load Rating: | 54,300 | Roller Shape: | Crowned |
| Adjustment: | None | Enclosure: | Open |
| Dynamic Load Rating (N): | 34,030 N | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166054403 | Weight: | 1.07 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.60 IN | Country of Origin: | China |

