McGill CAMROL® Crowned Metric Cam Follower - Yoke Mount Roller - MCYR 35
Part #:3635010000
Catalog #:MCYR 35
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (mm): | 72 mm | Bore Diameter (mm): | 35 mm |
| Overall Width (mm): | 29 mm | Minimum Boss Diameter (mm): | 52 mm |
| Roller Width (mm): | 28 mm | Weight (kg): | 0.65 kg |
Technical Specifications
| Series: | Metric CAMROL® | O.D. Configuration: | Cylindrical |
| Rolling Element: | Needle Roller - Full Complement | Sealing: | Unsealed |
| Limiting Speed: | 1,500 | Dynamic Track Roller Load Rating (N): | 47,370 N |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 |
| Roller Shape: | Crowned | Platform: | CAMROL® |
| Static Load Rating: | 100,000 | Static Track Roller Load Rating: | 100,000 |
| Adjustment: | None | Enclosure: | Open |
| Dynamic Load Rating (N): | 56,880 N | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166054601 | Weight: | 1.43 LB |
| Packaged Length: | 2.99 IN | Packaged Width: | 2.99 IN |
| Packaged Height: | 1.77 IN | Country of Origin: | China |

