McGill CAMROL® Crowned Metric Cam Follower - Yoke Mount Roller - MCYRR 35
Part #:3635030000
Catalog #:MCYRR 35
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (mm): | 72 mm | Bore Diameter (mm): | 35 mm |
| Endplate Diameter (in): | 2.05 in | Roller Width (mm): | 28 mm |
| Minimum Boss Diameter (mm): | 52 mm | Overall Width (mm): | 29 mm |
| Weight (kg): | 0.65 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Caged | Dynamic Track Roller Load Rating (N): | 32,460 N |
| Sealing: | Unsealed | O.D. Configuration: | Cylindrical |
| Limiting Speed: | 2,200 | Series: | Metric CAMROL® |
| Material: | Bearing Steel, Black Oxide Finish | Static Track Roller Load Rating: | 60,900 |
| Platform: | CAMROL® | Tolerance Class: | P0 |
| Roller Shape: | Crowned | Static Load Rating: | 60,900 |
| Dynamic Load Rating (lb): | 7,298 lb | Lubrication Hole Location: | Inner Ring |
| Roller Material: | Chrome Steel | Adjustment: | None |
| Enclosure: | Open | Dynamic Load Rating (N): | 38,930 N |
| Ability to Relubricate: | Yes | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166054762 | Weight: | 1.43 LB |
| Packaged Length: | 2.99 IN | Packaged Width: | 2.99 IN |
| Packaged Height: | 1.77 IN | Country of Origin: | China |

