McGill CAMROL® Crowned Metric Cam Follower - Yoke Mount Roller - MCYR 40
Part #:3640010000
Catalog #:MCYR 40
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (mm): | 40 mm | Roller Diameter (mm): | 80 mm |
| Roller Width (mm): | 30 mm | Endplate Diameter (in): | 2.28 in |
| Minimum Boss Diameter (mm): | 58 mm | Overall Width (mm): | 32 mm |
| Weight (kg): | 0.86 kg |
Technical Specifications
| Sealing: | Unsealed | O.D. Configuration: | Cylindrical |
| Rolling Element: | Needle Roller - Full Complement | Series: | Metric CAMROL® |
| Dynamic Track Roller Load Rating (N): | 58,350 N | Limiting Speed: | 1,300 |
| Material: | Bearing Steel, Black Oxide Finish | Static Load Rating: | 123,000 |
| Roller Shape: | Crowned | Platform: | CAMROL® |
| Static Track Roller Load Rating: | 123,000 | Dynamic Load Rating (lb): | 13,118 lb |
| Tolerance Class: | P0 | Roller Material: | Chrome Steel |
| Lubrication Hole Location: | Inner Ring | Adjustment: | None |
| Enclosure: | Open | Dynamic Load Rating (N): | 70,020 N |
| Ability to Relubricate: | Yes | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166054960 | Weight: | 1.89 LB |
| Packaged Length: | 4.41 IN | Packaged Width: | 3.27 IN |
| Packaged Height: | 3.27 IN | Country of Origin: | China |

