McGill CAMROL® Crowned Metric Cam Follower - Yoke Mount Roller - MCYR 45
Part #:3645010000
Catalog #:MCYR 45
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (mm): | 85 mm | Bore Diameter (mm): | 45 mm |
| Endplate Diameter (in): | 2.48 in | Minimum Boss Diameter (mm): | 63 mm |
| Roller Width (mm): | 30 mm | Overall Width (mm): | 32 mm |
| Weight (kg): | 0.93 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Full Complement | Series: | Metric CAMROL® |
| O.D. Configuration: | Cylindrical | Sealing: | Unsealed |
| Dynamic Track Roller Load Rating (N): | 61,490 N | Limiting Speed: | 1,200 |
| Material: | Bearing Steel, Black Oxide Finish | Platform: | CAMROL® |
| Static Load Rating: | 136,000 | Dynamic Load Rating (lb): | 13,824 lb |
| Roller Shape: | Crowned | Static Track Roller Load Rating: | 136,000 |
| Tolerance Class: | P0 | Lubrication Hole Location: | Inner Ring |
| Roller Material: | Chrome Steel | Adjustment: | None |
| Enclosure: | Open | Operating Temperature Range (F): | -20 to 250 °F °F |
| Ability to Relubricate: | Yes | Dynamic Load Rating (N): | 73,750 N |
General Specifications
| UPC: | 726166055325 | Weight: | 2.05 LB |
| Packaged Length: | 4.41 IN | Packaged Width: | 3.27 IN |
| Packaged Height: | 3.27 IN | Country of Origin: | China |

