McGill CAMROL® Crowned Metric Cam Follower - Yoke Mount Roller - Sealed - MCYR 10 S
Part #:3610011001
Catalog #:MCYR 10 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (mm): | 30 mm | Bore Diameter (mm): | 10 mm |
| Overall Width (mm): | 15 mm | Roller Width (mm): | 14 mm |
| Endplate Diameter (in): | 0.75 in | Minimum Boss Diameter (mm): | 19 mm |
| Weight (kg): | 0.07 kg |
Technical Specifications
| Limiting Speed: | 6,400 | Series: | Metric CAMROL® |
| Dynamic Track Roller Load Rating (N): | 11,080 N | Sealing: | Sealed |
| O.D. Configuration: | Cylindrical | Rolling Element: | Needle Roller - Full Complement |
| Material: | Bearing Steel, Black Oxide Finish | Static Load Rating: | 15,300 |
| Roller Shape: | Crowned | Platform: | CAMROL® |
| Static Track Roller Load Rating: | 15,300 | Tolerance Class: | P0 |
| Dynamic Load Rating (lb): | 2,490 lb | Roller Material: | Chrome Steel |
| Lubrication Hole Location: | Inner Ring | Adjustment: | None |
| Enclosure: | 2 Seals | Dynamic Load Rating (N): | 13,340 N |
| Operating Temperature Range (F): | -20 to 250 °F °F | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166052195 | Weight: | 0.16 LB |
| Packaged Length: | 1.40 IN | Packaged Width: | 1.30 IN |
| Packaged Height: | 1.60 IN | Country of Origin: | China |

