McGill CAMROL® Crowned Metric Cam Follower - Yoke Mount Roller - Sealed - MCYR 20 S
Part #:3620011001
Catalog #:MCYR 20 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (mm): | 47 mm | Bore Diameter (mm): | 20 mm |
| Roller Width (mm): | 24 mm | Minimum Boss Diameter (mm): | 30 mm |
| Overall Width (mm): | 25 mm | Endplate Diameter (in): | 1.18 in |
| Weight (kg): | 0.25 kg |
Technical Specifications
| Sealing: | Sealed | Series: | Metric CAMROL® |
| Dynamic Track Roller Load Rating (N): | 25,690 N | Limiting Speed: | 2,600 |
| Rolling Element: | Needle Roller - Full Complement | O.D. Configuration: | Cylindrical |
| Material: | Bearing Steel, Black Oxide Finish | Static Load Rating: | 46,700 |
| Static Track Roller Load Rating: | 48,000 | Roller Shape: | Crowned |
| Tolerance Class: | P0 | Dynamic Load Rating (lb): | 5,776 lb |
| Platform: | CAMROL® | Roller Material: | Chrome Steel |
| Lubrication Hole Location: | Inner Ring | Adjustment: | None |
| Enclosure: | 2 Seals | Operating Temperature Range (F): | -20 to 250 °F °F |
| Dynamic Load Rating (N): | 30,790 N | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166053604 | Weight: | 0.56 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.60 IN | Country of Origin: | China |

