McGill CAMROL® Crowned Metric Cam Follower - Yoke Mount Roller - Sealed - MCYRR 20 S
Part #:3620031001
Catalog #:MCYRR 20 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (mm): | 47 mm | Bore Diameter (mm): | 20 mm |
| Endplate Diameter (in): | 1.18 in | Overall Width (mm): | 25 mm |
| Minimum Boss Diameter (mm): | 30 mm | Roller Width (mm): | 24 mm |
| Weight (kg): | 0.25 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Caged | O.D. Configuration: | Cylindrical |
| Sealing: | Sealed | Series: | Metric CAMROL® |
| Limiting Speed: | 3,900 | Dynamic Track Roller Load Rating (N): | 17,750 N |
| Material: | Bearing Steel, Black Oxide Finish | Static Track Roller Load Rating: | 29,800 |
| Static Load Rating: | 29,800 | Tolerance Class: | P0 |
| Roller Shape: | Crowned | Dynamic Load Rating (lb): | 3,991 lb |
| Platform: | CAMROL® | Lubrication Hole Location: | Inner Ring |
| Roller Material: | Chrome Steel | Adjustment: | None |
| Enclosure: | 2 Seals | Dynamic Load Rating (N): | 21,280 N |
| Operating Temperature Range (F): | -20 to 250 °F °F | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166053765 | Weight: | 0.55 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.60 IN | Country of Origin: | China |

