McGill CAMROL® Crowned Metric Cam Follower - Yoke Mount Roller - Sealed - MCYR 25 S
Part #:3625011001
Catalog #:MCYR 25 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (mm): | 52 mm | Bore Diameter (mm): | 25 mm |
| Minimum Boss Diameter (mm): | 36 mm | Roller Width (mm): | 24 mm |
| Overall Width (mm): | 25 mm | Weight (kg): | 0.29 kg |
Technical Specifications
| Dynamic Track Roller Load Rating (N): | 28,440 N | Limiting Speed: | 2,200 |
| Series: | Metric CAMROL® | O.D. Configuration: | Cylindrical |
| Sealing: | Sealed | Rolling Element: | Needle Roller - Full Complement |
| Material: | Bearing Steel, Black Oxide Finish | Platform: | CAMROL® |
| Static Track Roller Load Rating: | 58,700 | Roller Shape: | Crowned |
| Tolerance Class: | P0 | Static Load Rating: | 58,700 |
| Adjustment: | None | Enclosure: | 2 Seals |
| Ability to Relubricate: | Yes | Dynamic Load Rating (N): | 34,130 N |
General Specifications
| UPC: | 726166053963 | Weight: | 0.64 LB |
| Packaged Length: | 2.60 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.60 IN | Country of Origin: | China |

