McGill CAMROL® Crowned Metric Cam Follower - Yoke Mount Roller - Sealed - MCYRR 30 S
Part #:3630031001
Catalog #:MCYRR 30 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (mm): | 30 mm | Roller Diameter (mm): | 62 mm |
| Minimum Boss Diameter (mm): | 44 mm | Roller Width (mm): | 28 mm |
| Overall Width (mm): | 29 mm | Endplate Diameter (in): | 1.73 in |
| Weight (kg): | 0.47 kg |
Technical Specifications
| Series: | Metric CAMROL® | Dynamic Track Roller Load Rating (N): | 28,340 N |
| Limiting Speed: | 2,500 | Rolling Element: | Needle Roller - Caged |
| Sealing: | Sealed | O.D. Configuration: | Cylindrical |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 |
| Static Track Roller Load Rating: | 54,300 | Platform: | CAMROL® |
| Dynamic Load Rating (lb): | 6,371 lb | Static Load Rating: | 54,300 |
| Roller Shape: | Crowned | Lubrication Hole Location: | Inner Ring |
| Roller Material: | Chrome Steel | Adjustment: | None |
| Enclosure: | 2 Seals | Ability to Relubricate: | Yes |
| Dynamic Load Rating (N): | 34,030 N | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166054489 | Weight: | 1.03 LB |
| Packaged Length: | 1.60 IN | Packaged Width: | 2.40 IN |
| Packaged Height: | 2.60 IN | Country of Origin: | China |

