McGill CAMROL® Crowned Metric Cam Follower - Yoke Mount Roller - Sealed - MCYR 40 S
Part #:3640011001
Catalog #:MCYR 40 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (mm): | 40 mm | Roller Diameter (mm): | 80 mm |
| Minimum Boss Diameter (mm): | 58 mm | Overall Width (mm): | 32 mm |
| Roller Width (mm): | 30 mm | Weight (kg): | 0.84 kg |
Technical Specifications
| Series: | Metric CAMROL® | Sealing: | Sealed |
| Dynamic Track Roller Load Rating (N): | 58,350 N | Limiting Speed: | 1,300 |
| O.D. Configuration: | Cylindrical | Rolling Element: | Needle Roller - Full Complement |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 |
| Static Load Rating: | 123,000 | Roller Shape: | Crowned |
| Platform: | CAMROL® | Static Track Roller Load Rating: | 123,000 |
| Adjustment: | None | Enclosure: | 2 Seals |
| Ability to Relubricate: | Yes | Dynamic Load Rating (N): | 70,020 N |
General Specifications
| UPC: | 726166055042 | Weight: | 1.86 LB |
| Packaged Length: | 3.90 IN | Packaged Width: | 3.80 IN |
| Packaged Height: | 1.60 IN | Country of Origin: | China |

