McGill CAMROL® Cylindrical 440C Stainless Steel CRES Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CF 11/16 SB CR
Part #:2050185000
Catalog #:CF 11/16 SB CR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1/4-28 | Roller Diameter (in): | 0.6875 in |
| Stud Diameter (in): | 0.25 in | Minimum Thread Length (in): | 0.31 in |
| Hex Socket (in): | 0.125 in | Stud Length (in): | 0.75 in |
| Roller Width (in): | 0.4375 in | Weight (kg): | 0.03 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Full Complement | Hex/Slot: | Hex Hole |
| Series: | CRES CAMROL® | Sealing: | Sealed |
| O.D. Configuration: | Cylindrical | Dynamic Radial Rating: | 860 |
| Adjustment: | None | Limiting Speed: | 8,300 |
| Material: | 440C Stainless Steel | Tolerance Class: | P0 Equivalent |
| Static Load Rating: | 600 | Dynamic Load Rating (lb): | 860 lb |
| Platform: | CAMROL® | Stud Type: | Standard Stud |
| Roller Shape: | Cylindrical | Clamping Torque (in-lbf): | 35 lbs |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166118556 | Weight: | 0.06 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN |

