McGill CAMROL® Cylindrical 440C Stainless Steel CRES Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CF 1 5/8 SB CR
Part #:2150185000
Catalog #:CF 1 5/8 SB CR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 5/8-18 | Roller Diameter (in): | 1.625 in |
| Roller Width (in): | 0.875 in | Minimum Thread Length (in): | 0.75 in |
| Stud Diameter (in): | 0.625 in | Lubrication Fitting Size (in): | 0.1875 in |
| Stud Length (in): | 1.5 in | Lubrication Fitting Size (mm): | 0.1875 mm |
| Hex Socket (in): | 0.3125 in | Weight (kg): | 0.25 kg |
Technical Specifications
| Sealing: | Sealed | Limiting Speed: | 2,350 |
| Rolling Element: | Needle Roller - Full Complement | Adjustment: | None |
| Dynamic Radial Rating: | 4,000 | Series: | CRES CAMROL® |
| Hex/Slot: | Hex Hole | O.D. Configuration: | Cylindrical |
| Material: | 440C Stainless Steel | Tolerance Class: | P0 Equivalent |
| Stud Type: | Standard Stud | Platform: | CAMROL® |
| Static Load Rating: | 4,400 | Roller Shape: | Cylindrical |
| Dynamic Load Rating (lb): | 4,350 lb | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 650 lbs |
General Specifications
| UPC: | 726166118389 | Weight: | 0.56 LB |
| Packaged Length: | 1.68 IN | Packaged Width: | 1.68 IN |
| Packaged Height: | 2.62 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

