McGill CAMROL® Cylindrical 440C Stainless Steel CRES Cam Follower - Yoke Mount Roller - Sealed - CYR 3/4 S CR
Part #:4060112000
Catalog #:CYR 3/4 S CR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 0.25 in | Roller Diameter (in): | 0.75 in |
| Minimum Boss Diameter (in): | 0.5 in | Oil Hole Diameter (in): | 0.094 in |
| Roller Width (in): | 0.5 in | Endplate Diameter (in): | 0.61 in |
| Overall Width (in): | 0.5625 in | Weight (kg): | 0.02 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Full Complement | Limiting Speed: | 6,400 |
| Sealing: | Sealed | Series: | CRES CAMROL® |
| O.D. Configuration: | Cylindrical | Material: | 440C Stainless Steel |
| Dynamic Load Rating (lb): | 1,490 lb | Tolerance Class: | P0 |
| Platform: | CAMROL® | Static Load Rating: | 2,100 |
| Roller Shape: | Cylindrical | Adjustment: | None |
| Enclosure: | 2 Seals | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166118242 | Weight: | 0.05 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

