McGill CAMROL® Cylindrical 440C Stainless Steel CRES Cam Follower - Yoke Mount Roller - Sealed - CYR 1 1/8 S CR
Part #:4110112000
Catalog #:CYR 1 1/8 S CR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 0.3125 in | Roller Diameter (in): | 1.125 in |
| Minimum Boss Diameter (in): | 0.641 in | Overall Width (in): | 0.6875 in |
| Endplate Diameter (in): | 0.69 in | Oil Hole Diameter (in): | 0.094 in |
| Roller Width (in): | 0.625 in | Weight (kg): | 0.07 kg |
Technical Specifications
| Series: | CRES CAMROL® | Rolling Element: | Needle Roller - Full Complement |
| O.D. Configuration: | Cylindrical | Sealing: | Sealed |
| Limiting Speed: | 3,400 | Material: | 440C Stainless Steel |
| Static Load Rating: | 5,400 | Roller Shape: | Cylindrical |
| Tolerance Class: | P0 | Dynamic Load Rating (lb): | 2,000 lb |
| Platform: | CAMROL® | Lubrication Hole Location: | Inner Ring |
| Roller Material: | Stainless Steel | Adjustment: | None |
| Enclosure: | 2 Seals | Ability to Relubricate: | Yes |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166118297 | Weight: | 0.15 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

