McGill CAMROL® Cylindrical 440C Stainless Steel CRES Cam Follower - Yoke Mount Roller - Sealed - CYR 1 5/8 S CR
Part #:4150112000
Catalog #:CYR 1 5/8 S CR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (in): | 1.625 in | Bore Diameter (in): | 0.4375 in |
| Oil Hole Diameter (in): | 0.094 in | Roller Width (in): | 0.875 in |
| Endplate Diameter (in): | 0.98 in | Minimum Boss Diameter (in): | 0.891 in |
| Overall Width (in): | 0.9375 in | Weight (kg): | 0.23 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Series: | CRES CAMROL® |
| Limiting Speed: | 2,350 | Sealing: | Sealed |
| Rolling Element: | Needle Roller - Full Complement | Material: | 440C Stainless Steel |
| Dynamic Load Rating (lb): | 4,350 lb | Tolerance Class: | P0 |
| Platform: | CAMROL® | Static Load Rating: | 11,200 |
| Roller Shape: | Cylindrical | Adjustment: | None |
| Enclosure: | 2 Seals | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166118402 | Weight: | 0.50 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN |

