McGill CAMROL® Cylindrical 440C Stainless Steel CRES Cam Follower - Yoke Mount Roller - Sealed - CYR 1 3/4 S CR
Part #:4160112000
Catalog #:CYR 1 3/4 S CR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 0.5 in | Roller Diameter (in): | 1.75 in |
| Roller Width (in): | 1 in | Oil Hole Diameter (in): | 0.094 in |
| Minimum Boss Diameter (in): | 1.047 in | Overall Width (in): | 1.0625 in |
| Endplate Diameter (in): | 1.11 in | Weight (kg): | 0.29 kg |
Technical Specifications
| Limiting Speed: | 2,200 | O.D. Configuration: | Cylindrical |
| Rolling Element: | Needle Roller - Full Complement | Series: | CRES CAMROL® |
| Sealing: | Sealed | Material: | 440C Stainless Steel |
| Tolerance Class: | P0 | Roller Shape: | Cylindrical |
| Static Load Rating: | 14,800 | Dynamic Load Rating (lb): | 5,730 lb |
| Platform: | CAMROL® | Adjustment: | None |
| Enclosure: | 2 Seals | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166118426 | Weight: | 0.64 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.31 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

