McGill CAMROL® Cylindrical 440C Stainless Steel CRES Cam Follower - Yoke Mount Roller - Sealed - CYR 1 7/8 S CR
Part #:4170112000
Catalog #:CYR 1 7/8 S CR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 0.5 in | Roller Diameter (in): | 1.875 in |
| Roller Width (in): | 1 in | Endplate Diameter (in): | 1.11 in |
| Overall Width (in): | 1.0625 in | Minimum Boss Diameter (in): | 1.047 in |
| Oil Hole Diameter (in): | 0.094 in | Weight (kg): | 0.36 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Full Complement | Limiting Speed: | 2,000 |
| Series: | CRES CAMROL® | O.D. Configuration: | Cylindrical |
| Sealing: | Sealed | Material: | 440C Stainless Steel |
| Roller Shape: | Cylindrical | Tolerance Class: | P0 |
| Dynamic Load Rating (lb): | 5,540 lb | Platform: | CAMROL® |
| Static Load Rating: | 14,800 | Roller Material: | Chrome Steel |
| Lubrication Hole Location: | Inner Ring | Adjustment: | None |
| Enclosure: | 2 Seals | Ability to Relubricate: | Yes |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166118860 | Weight: | 0.80 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.31 IN |

