McGill CAMROL® Cylindrical 440C Stainless Steel CRES Cam Follower - Yoke Mount Roller - Sealed - CYR 2 S CR
Part #:4200112000
Catalog #:CYR 2 S CR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 0.625 in | Roller Diameter (in): | 2 in |
| Minimum Boss Diameter (in): | 1.203 in | Roller Width (in): | 1.25 in |
| Overall Width (in): | 1.3125 in | Endplate Diameter (in): | 1.3 in |
| Oil Hole Diameter (in): | 0.094 in | Weight (kg): | 0.61 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Full Complement | O.D. Configuration: | Cylindrical |
| Sealing: | Sealed | Series: | CRES CAMROL® |
| Limiting Speed: | 1,400 | Material: | 440C Stainless Steel |
| Platform: | CAMROL® | Static Load Rating: | 17,600 |
| Dynamic Load Rating (lb): | 7,270 lb | Roller Shape: | Cylindrical |
| Tolerance Class: | P0 | Lubrication Hole Location: | Inner Ring |
| Roller Material: | Stainless Steel | Adjustment: | None |
| Enclosure: | 2 Seals | Ability to Relubricate: | Yes |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166118594 | Weight: | 1.35 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.31 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

