McGill CAMROL® Cylindrical Cam Follower - Stud Mount Roller - Hex Hole - Sealed - BCFE 1/2 SB
Part #:2025212000
Catalog #:BCFE 1/2 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 10-32 | Roller Diameter (in): | 0.5 in |
| Bushing Diameter (in): | 0.25 in | Minimum Thread Length (in): | 0.25 in |
| Bushing Length (in): | 0.375 in | Hex Socket (in): | 0.125 in |
| Eccentricity (in): | 0.01 in | Stud Diameter (in): | 0.19 in |
| Roller Width (in): | 0.375 in | Stud Length (in): | 0.625 in |
| Weight (kg): | 0.01 kg |
Technical Specifications
| Adjustment: | Eccentric Bushing | O.D. Configuration: | Cylindrical |
| Sealing: | Sealed | Rolling Element: | Selflube Bushing |
| Series: | Inch CAMROL® | Hex/Slot: | Hex Hole |
| Material: | Bearing Steel, Black Oxide Finish | Stud Type: | Standard Stud with Eccentric Bushing |
| Roller Shape: | Cylindrical | Platform: | CAMROL® |
| Tolerance Class: | P0 Equivalent | Lubrication Hole Location: | Stud side |
| Ability to Relubricate: | Yes | Clamping Torque (in-lbf): | 15 lbs |
General Specifications
| UPC: | 726166030407 | Weight: | 0.02 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN |

