McGill CAMROL® Cylindrical Cam Follower - Stud Mount Roller - Hex Hole - Sealed - BCFE 5/8 SB
Part #:2045212000
Catalog #:BCFE 5/8 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1/4-28 | Roller Diameter (in): | 0.625 in |
| Stud Diameter (in): | 0.25 in | Stud Length (in): | 0.75 in |
| Bushing Diameter (in): | 0.375 in | Eccentricity (in): | 0.015 in |
| Bushing Length (in): | 0.437 in | Roller Width (in): | 0.4375 in |
| Hex Socket (in): | 0.125 in | Minimum Thread Length (in): | 0.31 in |
| Weight (kg): | 0.02 kg |
Technical Specifications
| Series: | Inch CAMROL® | O.D. Configuration: | Cylindrical |
| Rolling Element: | Selflube Bushing | Adjustment: | Eccentric Bushing |
| Hex/Slot: | Hex Hole | Sealing: | Sealed |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 Equivalent |
| Roller Shape: | Cylindrical | Platform: | CAMROL® |
| Stud Type: | Standard Stud with Eccentric Bushing | Clamping Torque (in-lbf): | 35 lbs |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166031435 | Weight: | 0.05 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN |

